- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
Profile Rail Guides
-
Microguide
- 2TSR15ZMUU + 240MM
2TSR15ZMUU + 240MM
Can't find what you're looking for? Go to the Product Selector
2TSR15ZMUU + 240MM
Profile Rail, MicroGuide Ball Assembly, 2 Carriage, 1 Rail, 240 mm Long, Size: 15 mm, Normal Grade, Z Style, Clearance Preload, X=40 mm, Y=20 mm
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Two track gothic arch ball groove geometry enables single rail application
-
440 stainless steel construction
-
The MicroGuide™ series carriages do not have retained balls. Removing the carriage from the rail without an arbor will result in the balls falling out.
-
Carriage and rail assembly
Dimension | Value |
[A] Assembly Height | 16 mm |
[A] Tolerance | ±40 μm |
[B] | 32 mm |
[B1] | 15 mm |
[B2] | 8.5 mm |
[F1] | 3.5 mm |
[F2] | 6 mm |
[G2] | 5 mm |
[J] | 12 mm |
[J1] | 9.5 mm |
[L] Carriage Length | 43 mm |
[L1] | 20 mm |
[L3] | 25.7 mm |
[N] | 25 mm |
[S1] | M3X4 |
[X] Dim | 40 mm |
[Y] | 20 mm |
[Y2] | 20 mm |
Length | 240 mm |
Specifications | Value |
Ball/Roller | Ball |
Carriage/Rail/Assembly | Assembly |
Grade | Normal |
Number of Carriages | 2 |
Preload | Clearance |
Rail Size (nominal) | 15 mm |
Style Name | Standard |
Weight | 0.36 kg |